??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24770.0338 Flat Knurled Thumb Screw
HELP_VARIABLE
Company
Halder
Description
EH 24770. - Flat Knurled Thumb Screws DIN 653
Bill of material
24770.0338 Flat Knurled Thumb Screw
BESTNR
Ref. No.
24770.0338
AUS
Version
Stainless Steel
D1
Thread
M6
L
25 mm
D2
24 mm
K
5.0 mm
G
Weight
22.0 g
Embedded user actions